Product Number: FRCE1YL9D

Fiber Raceway Elbow, 2x2, 90 Degree Down

Fiber Raceway Elbow, 2x2, 90 Degree Down, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.088 lbs

Overall Height

3.543 in (89.992 mm

Overall Width

3.543 in

Overall Length

2.165 in

Mechanical Tests

Description

Materials

Material
Flame Retardant Plastic, Halogen free, UL-94-VO rated

Notes

This 90-degree down elbow is a 50-mm angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. It is usually used where optical fibre cords are to be dropped off below. There are two 50-mm outlets, which use standard joiners; available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE1YL9D Yellow 2.165 in