Product Number: FRCE1YL9H

Fiber Raceway Elbow, 2x2, 90 Degree Horizontal

Fiber Raceway Elbow, 2x2, 90 Degree Horizontal, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.077 lbs

Overall Height

2.204 in (55.982 mm

Overall Width

3.582 in

Overall Length

3.582 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 50mm elbow assembly is used to provide a horizontal, right angled bend (right or left hand) with standard 50mm straight ducting. It requires a standard joiner at each interface, which provides a smooth & strong joint.

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE1YL9H Yellow 3.582 in