Product Number: FRCE1YL9U

Fiber Raceway Elbow, 2x2, 90 Degree Up

Fiber Raceway Elbow, 2x2, 90 Degree Up, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.088 lbs

Overall Height

3.543 in (89.992 mm

Overall Width

3.543 in

Overall Length

2.086 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 50mm up elbow assembly is used to provide a vertical right-angled bend with standard 50mm duct. It provides a simple method for directing optical fibre cords between different levels, and has an internal cover so that fibre cords within the elbow are easily accessed. It uses standard joiners which provide smooth & strong joints.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE1YL9U Yellow 2.086 in