Product Number: FRCE3YL3H

Fiber Raceway Elbow, 4x4, 30 Degree Horizontal, Lid

Fiber Raceway Elbow, 4x4, 30 Degree Horizontal, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCE3YL3H

Specifications

Environmental Space

Indoor

Weight

0.485 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

4.724 in

Overall Length

4.803 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YL3H Yellow 4.803 in