Product Number: FRCE3YL4H

Fiber Raceway Elbow, 4x4, 45 Degree Horizontal, Lid

Fiber Raceway Elbow, 4x4, 45 Degree Horizontal, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.661 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

5.314 in

Overall Length

4.960 in

Mechanical Tests

Description

Notes

This elbow provides a method of diverting the 100mm-duct system around objects. It can be used with a tee to feed a duct at a 45-degree angle to the main system. The elbow can also be used in pairs to align ducts and other components with an offset. The elbow is connected to the 100mm duct using a standard joiner which are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YL4H Yellow 4.960 in