Product Number: FRCE3YL9D

Fiber Raceway Elbow, 4x4, 90 Degree Down, Lid

Fiber Raceway Elbow, 4x4, 90 Degree Down, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.683 lbs

Overall Height

6.692 in (169.977 mm

Overall Width

6.692 in

Overall Length

4.330 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 90-degree down elbow is a 100mm vertical drop off with an external lid, so that optical fibre cords within the elbow can be accessed. This is usually installed where optical fibre cords are to be dropped off below. There are two 100mm outlets, which use either: a standard joiner or a slotless joiner.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YL9D Yellow 4.330 in