Product Number: FRCE3YL9H

Fiber Raceway Elbow, 4x4, 90 Degree Horizontal, Lid

Fiber Raceway Elbow, 4x4, 90 Degree Horizontal, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.793 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

6.338 in

Overall Length

6.338 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.80 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.80 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YL9H Yellow 6.338 in