Product Number: FRCE3YL9U

Fiber Raceway Elbow, 4x4, 90 Degree Up, Lid

Fiber Raceway Elbow, 4x4, 90 Degree Up, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.661 lbs

Overall Height

6.889 in (174.981 mm

Overall Width

6.889 in

Overall Length

4.173 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 90-degree up elbow is a 100-mm vertical lead off with an internal lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. This is usually used where optical fibre cords are to be installed vertically. There are two 100-mm outlets which use either: standard joiners or slotless joiners that are available separately.

Update and Revision

Revision Number: 0.79 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.79 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YL9U Yellow 4.173 in