Product Number: FRCE3YN3U

Fiber Raceway Elbow, 4x4, 30 Degree Up

Fiber Raceway Elbow, 4x4, 30 Degree Up, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.551 lbs

Overall Height

4.330 in (109.982 mm

Overall Width

4.842 in

Overall Length

4.173 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 30-degree up elbow is a 100-mm vertical lead off with an internal lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. This is usually used where cords may be already installed and either an angular duct feed off or an alignment adjustment is needed. There are two 100-mm outlets which use either: standard joiners or slotless joiners that are available separately. The 30-degree up elbow is a 100-mm vertical lead off with an internal lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. This is usually used where cords may be already installed and either an angular duct feed off or an alignment adjustment is needed. There are two 100-mm outlets which use either: standard joiners or slotless joiners that are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YN3U Yellow 4.173 in