Product Number: FRCE3YN4U

Fiber Raceway Elbow, 4x4, 45 Degree Up

Fiber Raceway Elbow, 4x4, 45 Degree Up, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCE3YN4U

Specifications

Environmental Space

Indoor

Weight

0.485 lbs

Overall Height

5.118 in (129.997 mm

Overall Width

5.118 in

Overall Length

4.173 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YN4U Yellow 4.173 in