Product Number: FRCE3YN9D

Fiber Raceway Elbow, 4x4, 90 Degree Down

Fiber Raceway Elbow, 4x4, 90 Degree Down, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCE3YN9D

Specifications

Environmental Space

Indoor

Weight

0.551 lbs

Overall Height

6.692 in (169.977 mm

Overall Width

6.692 in

Overall Length

4.330 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YN9D Yellow 4.330 in