Product Number: FRCE3YN9H

Fiber Raceway Elbow, 4x4, 90 Degree Horizontal

Fiber Raceway Elbow, 4x4, 90 Degree Horizontal, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCE3YN9H

Specifications

Environmental Space

Indoor

Weight

0.595 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

6.338 in

Overall Length

6.338 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YN9H Yellow 6.338 in