Product Number: FRCE3YN9U

Fiber Raceway Elbow, 4x4, 90 Degree Up

Fiber Raceway Elbow, 4x4, 90 Degree Up, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCE3YN9U

Specifications

Environmental Space

Indoor

Weight

0.551 lbs

Overall Height

6.889 in (174.981 mm

Overall Width

6.889 in

Overall Length

4.173 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE3YN9U Yellow 4.173 in