Product Number: FRCE4YL9D

Fiber Raceway Elbow, 4x8, 90 Degree Down

Fiber Raceway Elbow, 4x8, 90 Degree Down, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.234 lbs

Overall Height

6.535 in (165.989 mm

Overall Width

6.535 in

Overall Length

8.818 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This 90‐degree down elbow is a 220‐mm vertical drop off with an external lid, so that optical fibre cords installed within the elbow can be accessed. This is usually installed where optical fibre cords are to be dropped off below. There are two 220‐mm outlets, which use either: standard joiners or slotless joiners.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE4YL9D Yellow 8.818 in