Product Number: FRCE4YL9H

Fiber Raceway Elbow, 4x8, 90 Degree Horizontal, Lid

Fiber Raceway Elbow, 4x8, 90 Degree Horizontal, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.79 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

12.007 in

Overall Length

12.007 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 220mm elbow assembly is used to provide a horizontal, right angled bend (right or left hand) with standard 220mm straight ducting. It requires a standard joiner at each interface, which provides a smooth & strong joint. (Note: A slotless joiner is also available).

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE4YL9H Yellow 12.007 in