Product Number: FRCE4YN3H

Fiber Raceway Elbow, 4x8, 30 Degree Horizontal

Fiber Raceway Elbow, 4x8, 30 Degree Horizontal, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCE4YN3H

Specifications

Environmental Space

Indoor

Weight

0.529 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

9.055 in

Overall Length

6.811 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE4YN3H Yellow 6.811 in