Product Number: FRCE4YN4D

Fiber Raceway Elbow, 4x8, 45 Degree Down

Fiber Raceway Elbow, 4x8, 45 Degree Down, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.639 lbs

Overall Height

5.275 in (133.985 mm

Overall Width

5.905 in

Overall Length

8.976 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 45-degree down elbow is a 220-mm angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. This is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 220-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords). The other side uses either: a standard joiner or a slotless joiner that are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE4YN4D Yellow 8.976 in