Product Number: FRCE4YN4H

Fiber Raceway Elbow, 4x8, 45 Degree Horizontal

Fiber Raceway Elbow, 4x8, 45 Degree Horizontal, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.952 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

10.236 in

Overall Length

9.448 in

Mechanical Tests

Description

Materials

Material
Flame retardant plastic

Notes

This elbow provides a method of diverting the 220mm duct system around objects. It can be used with a tee to feed a duct at a 45-degree angle to the main system. The elbow can also be used in pairs to align ducts and other components with an offset. There are two 220-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords.) The other side uses either a: standard joiner or a slotless joiner that are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE4YN4H Yellow 9.448 in