Product Number: FRCE4YN9H

Fiber Raceway Elbow, 4x8, 90 Degree Horizontal

Fiber Raceway Elbow, 4x8, 90 Degree Horizontal, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.499 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

12.007 in

Overall Length

12.007 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE4YN9H Yellow 12.007 in