Product Number: FRCE5YL4H

Fiber Raceway Elbow, 4x12, 45 Degree Horizontal, Lid

Fiber Raceway Elbow, 4x12, 45 Degree Horizontal, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.992 lbs

Overall Height

4.527 in (114.986 mm

Overall Width

13.385 in

Overall Length

11.102 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This elbow provides a method of diverting the 300mm duct system around objects. A cover is supplied. It can be used with a 300mm tee to feed a duct at a 45-degree angle to the main system. The elbow can also be used in pairs to align ducts and other components with an offset. A slotless joiner is used at each interface, to produce a smooth and strong joint. They are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE5YL4H Yellow 11.102 in