Product Number: FRCE5YL9H

Fiber Raceway Elbow, 4x12, 90 Degree Horizontal, Lid

Fiber Raceway Elbow, 4x12, 90 Degree Horizontal, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.425 lbs

Overall Height

4.527 in (114.986 mm

Overall Width

14.960 in

Overall Length

14.960 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94‐VO rated

Notes

The 300mm elbow is used to provide a horizontal, right angled bend (right or left hand) with standard 300mm ducting. A single cover is supplied. A standard or slotless joiner is used at each interface, to produce a smooth and strong joint. These are available separately.

Update and Revision

Revision Number: 0.184 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.184 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE5YL9H Yellow 14.960 in