Product Number: FRCE5YN4D

Fiber Raceway Elbow, 4x12, 45 Degree Down

Fiber Raceway Elbow, 4x12, 45 Degree Down, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.793 lbs

Overall Height

4.409 in (111.989 mm

Overall Width

12.283 in

Overall Length

6.377 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This 300-mm down elbow is a 45-degree angled lead off with an external lid, so that new fibres can be installed within the elbow and existing fibres removed, where necessary. It is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 300-mm outlets, which use slotless joiners which are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE5YN4D Yellow 6.377 in