Product Number: FRCE5YN4H

Fiber Raceway Elbow, 4x12, 45 Degree Horizontal

Fiber Raceway Elbow, 4x12, 45 Degree Horizontal, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.707 lbs

Overall Height

4.527 in (114.986 mm

Overall Width

13.385 in

Overall Length

11.102 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE5YN4H Yellow 11.102 in