Product Number: FRCE5YN4U

Fiber Raceway Elbow, 4x12, 45 Degree Up

Fiber Raceway Elbow, 4x12, 45 Degree Up, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.661 lbs

Overall Height

5.314 in (134.976 mm

Overall Width

12.283 in

Overall Length

4.881 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 45-degree up elbow is a 300-mm vertical lead off with an internal lid, so that new fibres can be installed within the elbow and existing fibres removed, where necessary. This is usually used where cables may be already installed and either an angular duct feed off or an alignment adjustment is needed. There are two 300-mm outlets, which use slotless joiners which are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE5YN4U Yellow 4.881 in