Product Number: FRCE5YN9D

Fiber Raceway Elbow, 4x12, 90 Degree Down

Fiber Raceway Elbow, 4x12, 90 Degree Down, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.613 lbs

Overall Height

7.874 in (200.000 mm

Overall Width

7.874 in

Overall Length

12.283 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 90-degree down elbow is a 300mm vertical drop off with an external lid, so that optical fibre cords within the elbow can be accessed. This is usually installed where a duct system has to traverse a vertical riser situation. There are two 300mm outlets, which use slotless joiners which are available separately. The parts are also available separately: Body and Lid.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE5YN9D Yellow 12.283 in