Product Number: FRCE5YN9H

Fiber Raceway Elbow, 4x12, 90 Degree Horizontal

Fiber Raceway Elbow, 4x12, 90 Degree Horizontal, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCE5YN9H

Specifications

Environmental Space

Indoor

Weight

1.565 lbs

Overall Height

4.527 in (114.986 mm

Overall Width

14.960 in

Overall Length

14.960 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE5YN9H Yellow 14.960 in