Product Number: FRCE5YN9UK

Fiber Raceway Elbow, 4x12, 90 Degree Up

Fiber Raceway Elbow, 4x12, 90 Degree Up, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.609 lbs

Overall Height

5.314 in (134.976 mm

Overall Width

12.677 in

Overall Length

10.118 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 90-degree UP elbow is a 300mm vertical lead off with an internal lid, so that cables within the elbow can be accessed. This is usually used where cables are to be installed vertically. There are two 300mm outlets, which use slotless joiners that are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCE5YN9UK Yellow 10.118 in