Product Number: FRCP1

Fiber Raceway Over the Top Breakout Assembly, 300mm

Fiber Raceway Over the Top Breakout Assembly, 300mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.947 lbs

Overall Height

4.015 in (101.981 mm

Overall Width

10.984 in

Overall Length

5.669 in

Mechanical Tests

Description

Notes

This Top Outlet Assembly for optical fibre cord, allows individual cords to exit anywhere along a length of straight 100mm, 220mm & 300mm duct. The unit simply fits along the edge of the duct – ie the side of the duct is not specially prepared or cut. The exiting optical fibre cords are guided through an MBR of 30mm whilst completing this change of direction. The outlet guide can be connected to 100mm duct, using either: a slotless joiner or a standard joiner. Alternatively, the 100mm outlet can be connected to any standard duct size, as required, using standard duct adapters. The Top Outlet Assembly comes with a screw, which acts as a stand – off from the side of the duct. For heavy duty applications, the unit can be mounted on a steel bracket, which is bolted to the central, mid area of the unit. The steel mounting bracket is available separately. The mounting bracket can be secured to any of the standard duct mounting items. The unit comes with a removable lid. Duct covers for 100mm, 220mm & 300mm duct, are available separately. These items cover the area of duct behind the Top Outlet Assembly.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCP1 Yellow 5.669 in