Product Number: FRCP1YSNV

Fiber Raceway Top Outlet, Slotted, Vertical Drop, 2x2

Fiber Raceway Top Outlet, Slotted, Vertical Drop, 2x2 (50mm x 50mm), with Lid, Up, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCP1YSNV

Specifications

Environmental Space

Indoor

Weight

0.308 lbs

Overall Height

4.566 in (115.976 mm

Overall Width

8.897 in

Overall Length

6.299 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCP1YSNV Yellow 6.299 in