Product Number: FRCP3YLNV

Fiber Raceway Top Outlet, Vertical Drop, 4x4, Lid

Fiber Raceway Top Outlet, Vertical Drop, 4x4, with Lid, Up, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.925 lbs

Overall Height

8.267 in (209.982 mm

Overall Width

10.984 in

Overall Length

5.118 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.80 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.80 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCP3YLNV Yellow 5.118 in