Product Number: FRCP3YSNH

Fiber Raceway Top Outlet Assembly, Slotted, 4x4

Fiber Raceway Top Outlet Assembly, Slotted, 4x4, with Lid, Horizontal, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.947 lbs

Overall Height

4.015 in (101.981 mm

Overall Width

10.984 in

Overall Length

5.669 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCP3YSNH Yellow 5.669 in