Product Number: FRCP3YSNV

Fiber Raceway Top Outlet, Vertical Drop, 4x4, Slotted Lid

Fiber Raceway Top Outlet, Vertical Drop, 4x4, with Lid, Vertical, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.925 lbs

Overall Height

8.267 in (209.982 mm

Overall Width

10.984 in

Overall Length

5.118 in

Mechanical Tests

Description

Notes

This Top Outlet Assembly, Vertical Outlet, Down, for optical fibre cords, allows individual cords to exit, vertically down, anywhere along a length of straight 100mm, 220mm & 300mm duct. The unit simply fits along the edge of the duct – ie the side of the duct is not specially prepared or cut. The exiting optical fibre cords are guided through an MBR of 30mm whilst completing this change of direction. The outlet curve has no ribs ie there is nothing to restrict the naturally occurring free flow of optical fibre cords. The outlet guide can be connected to 100mm duct, using a slotless joiner(A standard joiner can also be used). Alternatively, the 100mm outlet can be connected to any standard duct size, as required, using standard duct adapters. The Top Outlet Assembly comes with a screw, which acts as a stand - off from the side of the duct. For heavy duty applications, the unit can be mounted on a steel bracket , which is bolted to the central, mid area of the unit. The steel mounting bracket is available separately. The mounting bracket can be secured to any of the standard duct mounting items. This unit comes with a removable lid. Duct covers for 100mm, 220mm & 300mm duct, are available separately, These items cover the area of duct behind the Top Outlet Assembly.

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.202 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCP3YSNV Yellow 5.118 in