Product Number: FRCR2YL

Fiber Raceway Reducer, 100mm/50mm

Fiber Raceway Reducer, 100mm/50mm, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.198 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

3.228 in

Overall Length

4.212 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 100mm to 50mm adaptor is used to provide a reducing connection between standard 100mm and 50mm straight ducting, tee pieces or other standard duct components. The adaptor requires standard joiners, or the 100mm slotless joiner at the 100mm & 50mm interfaces, which produces smooth & strong joints. The joiners are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCR2YL Yellow 4.212 in