Product Number: FRCR4YLN

Fiber Raceway Reducer, Right Hand, 220mm/100mm + Lid

Fiber Raceway Reducer, Right Hand, 220mm/100mm + Lid, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

8.464 in

Overall Length

9.173 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 220-100mm RH adaptor is used to provide a reducing connection between standard 220mm and 100mm straight ducting, or tee pieces. The adaptor requires standard joiners at the 220mm & 100mm interfaces, which produces smooth & strong joints. Alternatively, slotless joiners can be used.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCR4YLN Yellow 9.173 in