Product Number: FRCR4YNNL

Fiber Raceway Reducer, Left Hand 220mm/100mm

Fiber Raceway Reducer, Left Hand 220mm/100mm, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.837 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

8.464 in

Overall Length

9.173 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCR4YNNL Yellow 9.173 in