Product Number: FRCR5YLNC

Fiber Raceway Reducer, Centric 300mm/220mm + Lid

Fiber Raceway Reducer, Centric 300mm/220mm + Lid, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.76 lbs

Overall Height

4.448 in (112.979 mm

Overall Width

12.244 in

Overall Length

5.236 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The 300-220mm adaptor is used to provide a reducing connection between standard 300mm and 220mm straight ducting or tee pieces. The adaptor requires slotless joiners at the 300mm & 220mm interfaces. Each connection produces smooth & strong joints. These are available separately.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCR5YLNC Yellow 5.236 in