Product Number: FRCR5YNNC

Fiber Raceway Reducer, Centric 300mm/220mm

Fiber Raceway Reducer, Centric 300mm/220mm, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.617 lbs

Overall Height

4.448 in (112.979 mm

Overall Width

12.244 in

Overall Length

5.236 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCR5YNNC Yellow 5.236 in