Product Number: FRCS3YL0

Fiber Raceway Side Spill Out, Straight Assembly, 4x4

Fiber Raceway Side Spill Out, Straight Assembly, 4x4, Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCS3YL0

Specifications

Environmental Space

Indoor

Weight

0.11 lbs

Overall Height

2.559 in (64.999 mm

Overall Width

6.102 in

Overall Length

2.755 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCS3YL0 Yellow 2.755 in