Product Number: FRCS3YL9

Fiber Raceway Side Spill Out, 90 Degree, 4x4

Fiber Raceway Side Spill Out, 90 Degree, 4x4, Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCS3YL9

Specifications

Environmental Space

Indoor

Weight

0.176 lbs

Overall Height

2.559 in (64.999 mm

Overall Width

6.102 in

Overall Length

3.937 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCS3YL9 Yellow 3.937 in