Product Number: FRCT1YL

Fiber Raceway Tee, 2x2, Lid

Fiber Raceway Tee, 2x2, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.121 lbs

Overall Height

2.204 in (55.982 mm

Overall Width

5.039 in

Overall Length

3.582 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This tee is used to provide a tee intersection with standard 50mm straight ducting. It requires a standard joiner at each interface, which provides a smooth & strong joint.

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.135 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT1YL Yellow 3.582 in