Product Number: FRCT3YL

Fiber Raceway Tee, 4x4, Lid

Fiber Raceway Tee, 4x4, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.952 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

9.685 in

Overall Length

7.086 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This tee is used to provide a tee intersection with standard 100mm straight ducting. It requires a standard joiner at each interface, which provides a smooth & strong joint. Alternatively, a slotless joiner can be used.

Update and Revision

Revision Number: 0.77 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.77 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT3YL Yellow 7.086 in