Product Number: FRCT3YN

Fiber Raceway Tee, 4x4

Fiber Raceway Tee, 4x4, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.903 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

9.685 in

Overall Length

7.086 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT3YN Yellow 7.086 in