Product Number: FRCT4YN

Fiber Raceway Tee, 4x8

Fiber Raceway Tee, 4x8, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.873 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

14.173 in

Overall Length

11.653 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT4YN Yellow 11.653 in