Product Number: FRCT4YN2

Fiber Raceway Tee, 4x8, Reducer

Fiber Raceway Tee, 4x8, without Lid, Yellow, Reducer

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.468 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

9.842 in

Overall Length

11.811 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This tee is used to provide a 100-mm tee intersection with standard 220mm straight ducting. It requires standard joiners for the interfaces, which provides a smooth & strong joint. Alternatively, slotless joiners can be used.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT4YN2 Yellow 11.811 in