Product Number: FRCT7YL4

Fiber Raceway Tee, 8x12, Lid

Fiber Raceway Tee, 8x12, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

3.439 lbs

Overall Height

4.606 in (116.992 mm

Overall Width

12.716 in

Overall Length

14.055 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This tee is used to provide a 220mm tee intersection with standard 300mm straight ducting. Also needed are joiners for 300mm x 100mm duct; either: standard joiners or slotless joiners; and joiners for 220mm x 100mm duct; either: standard joiners or slotless joiners are available separately. All the joiners for the duct connections provide a smooth and strong joint, with mating items.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT7YL4 Yellow 14.055 in