Product Number: FRCT7YN4

Fiber Raceway Tee, 8x12

Fiber Raceway Tee, 8x12, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCT7YN4

Specifications

Environmental Space

Indoor

Weight

2.38 lbs

Overall Height

4.606 in (116.992 mm

Overall Width

12.716 in

Overall Length

14.055 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT7YN4 Yellow 14.055 in