Product Number: FRCT8YL

Fiber Raceway Tee, 12x12, Lid

Fiber Raceway Tee, 12x12, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.689 lbs

Overall Height

4.488 in (113.995 mm

Overall Width

15.944 in

Overall Length

14.094 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

This tee is used to provide a tee intersection with standard 300mm straight ducting. It requires a slotless joiner at each interface, which provides a smooth & strong joint. Joiners, available separately.

Update and Revision

Revision Number: 0.183 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.183 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT8YL Yellow 14.094 in