Product Number: FRCT8YN

Fiber Raceway Tee, 12x12

Fiber Raceway Tee, 12x12, without Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.565 lbs

Overall Height

4.488 in (113.995 mm

Overall Width

15.944 in

Overall Length

14.094 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.71 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCT8YN Yellow 14.094 in