Product Number: FRCU3YL

Fiber Raceway Tee Break-Out, 4x4, Lid

Fiber Raceway Tee Break-Out, 4x4, 100mm, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

0.132 lbs

Overall Height

4.094 in (103.988 mm

Overall Width

7.952 in

Overall Length

3.464 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic, Halogen free, UL94-VO rated

Notes

The break out assembly is used to provide a safe, exit for fibre to equipment, at any point in either a 300, 220 or 100 mm ducting system. It is normally used to provide a break out in existing duct systems, and clips straight into a cut out provided by the cut out tool or made using the cut out jig. When used as described, it provides a 100 mm outlet; to which any standard 100 mm part can be fitted using either: the standard joiner or the slotless joiner which are available separately. It can also be used with vertical duct to feed patch cords down to a rack. (Used as an Trumpet Outlet).

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCU3YL Yellow 3.464 in