Product Number: FRCU4YL

Fiber Raceway Tee Break-Out, 4x8, Lid

Fiber Raceway Tee Break-Out, 4x8, 220mm, with Lid, Yellow

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRCU4YL

Specifications

Environmental Space

Indoor

Weight

0.418 lbs

Overall Height

4.133 in (104.978 mm

Overall Width

12.795 in

Overall Length

4.370 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.69 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRCU4YL Yellow 4.370 in